??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1906.610 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1906. - 1907. - Clamping Angles, semi-finished
Bill of material
1906.610 Clamping Angles
BESTNR
Ref. No.
1906.610
MAT
Material
GG
B1XL1
630 x 630 mm
L2
- mm
H1
630 mm
H
725 mm
A
200 mm
B2
200 mm
L3
- mm
L4
200 mm
S
+1
131 mm
N
6
Y
16
G
Weight
388000 g
Embedded user actions